Loading...

Baffle Slim Downlight with Selectable CCT, 4-inch Square Aperture

DBS40-S1W

Leviton’s 4-inch square aperture Baffle Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. The regressed baffle and edge-lit lens combine to create a more refined ceiling appearance and enhanced visual comfort. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance. 

Compatible with the following Leviton Dimmers:

  • SureSlide: 6674N, 6674, 66DF
  • IllumaTech: IPL06, IPE04
  • Decora Slide with Lever Edge: ESL01
  • Decora Slide: DSL06, DSE06, DSM10
  • Decora Digital: DDM06
  • Decora Smart Wi-Fi: D26HD, D2ELV, D2MSD
  • Decora Smart Z-wave: ZW6HD
  • Decora Evolve: VM2D3, VMDD3
  • Toggle Slide: TSL06, TSM10
  • Trimatron Rotary: RDL06, RNL06
UPC Code: 078477014561
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Product Aperture Size : 4 Inch Square

    Input Power : 10W

    Lumen Output : 820Lm

    Input Voltage : 120VAC, 50/60Hz

    Rating : Meets Class A Sound Rating

    Dimming Technology : Suitable for compatible Forward- and Reverse-Phase Dimmers,Dimmable from 100% - 10%

    Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K

    Color Rendering Index : 90+

  • Environmental Specifications

    Operating Temperature : -20°C (-4°F) to 40°C (104°F)

    Listing : Suitable for Wet Locations

  • Material Specifications

    Material : Die-cast Aluminum Trim,Polycarbonate Lens,Formed Galvanized Steel

    Color : Matte White

  • Standards and Certifications

    Housing : Insulated Ceiling (IC) Rated

    Listing : cETLus Listed, Suitable for Wet Locations,Air-tight certified in accordance with ASTM E283 (2012)

    Energy Rating : ENERGY STAR Compliant

    Title 24 Compliant : Yes

  • Warranty

    Warranty : 5 Years

  • Direct mount downlighting solution; no existing housing or junction box required
  • 4-inch Square Aperture delivers 820 Lumens at 10W
  • Regressed Lens with Baffle for less glare and improved visual comfort
  • Field selectable Color Temperature (2700K to 5000K)
  • Light Engine consists of 90+ CRI LEDs with color accuracy within 4 SDCM
  • 50,000 Hours @ 70% Lumen Maintenance
  • IC-rated Die Cast Aluminum Housing
  • Diffuse Polycarbonate Lens with edge-lit Optical System
  • Closed-cell Gasket included for use in Wet Location and Air-tight installations
  • 120VAC Forward- and Reverse-Phase Dimming

The Perfect Combination

Pair Baffle Slim Downlights with a compatible dimmer for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications