Current Transformer, Split Core, 800:0.1A, 3” x 3.5 ” Opening, 144” Lead
CTA08-KC0
Current Transformer, Split Core, 800:0.1A, 3” x 3.5 ” Opening, 144” Lead. Leviton 100mA Current Transformers (CTs) support the VerifEye Mini Meter, Series 1000, Series 2000, Series 3500, and Series 8000 lines of revenue-grade submeters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477005927
Product Features
CT Size (inches) : 3
CT Type : Split Core
Product Line : CT: Mini Meters, MMUs, Series 1000, 2000, 8000
Electrical Specifications
Amperage : 800 A
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors