Current Transformer, Solid Core, 100A, 333mV, 0.72" Opening, 144” Leads, 0.2% Accuracy, For Submetering
CDV01-000-K17
Discontinued Product. Current Transformer, 100A Solid Core, 333mV, 0.72inch (19mm) ID, 0.2% accuracy
Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Product Information
Electrical Specifications
Amperage : 100 A
Product Features
CT Size (inches) : 0.72"
CT Type : Solid Core
Product Line : CT: Series 4000, 4100, 7000, 7100
Leviton solid core CTs are cost effective and less susceptible to damage during installation. Solid core CTs slip over power lines to measure the electrical current flowing through the line. The CT “secondary” wires connect to the submeter facilitating power and energy calculations. They are compact and cost effective. Solid core CTs are accurate (0.2% maximum error). For installation, power must be de-energized and the circuit opened in order to slip the CT over the power line.
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors