Loading...

Cat 6 23 AWG U/UTP Copper/Optical Hybrid Cable, EuroClass Eca, White, 1640 ft (500 m), Reel

C6U-HF1-HF108PDC04LU-ECA-HYB

Leviton Category 6 U/UTP Copper/Optical Hybrid cable has been designed primarily for the "Fiber to the Home" market. The copper partition consists of Leviton Category 6 U/UTP cable, which supports Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 250MHz. The optical partition consists of Leviton's Premises Distribution Cable (PDC) comprising of 4 tight buffered fibers in a compact cable construction. (SKU: C6U-HF1/HF108PDC04LU-Eca HYB)

Color: White

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : White

    Construction : U/UTP

    Flame Rating : Euroclass - Eca

    Length : 3280 ft (1000 m)

    Packaging : Reel

  • Designed for Fiber to the Home market
  • Hybrid cable comprising of both Cat 6 U/UTP and Optical Premises Distribution Cable (PDC)
  • Cat 6 U/UTP consists of:
    • 4 unshielded twisted pairs cabled together
    • 23 AWG solid annealed copper wire with polyolefin core insulation
    • Central cross filler – for increased internal crosstalk performance
    • Designed to support all Class E protocols including Gigabit Ethernet
  • Optical Premises Distribution Cable (PDC) consists of:
    • 4 x Bend Insensitive G.657.A1 HFFR-LS* buffered fibers
    • High tensile yarns - flexible strength members
  • HFFR-LS* versions meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca 
  • Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
  • Reel and box packaging is 100% recyclable 

*  Halogen Free Flame Retardant – Low Smoke

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications