Loading...

Cat 6 23 AWG U/UTP Cable, LSHF/LSZH, EuroClass Eca, Blue, 1000 ft (305 m), Box

C6U-HF1-ECA-RLX-305BU

Leviton Category 6 U/UTP cables exceed Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. Category 6 U/UTP cables support Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 250MHz.

Color: Blue

Country of Origin : United Kingdom

Product Information

  • Product Features

    Brand : C6UX3

    Category Rating : Cat 6

    Color : Blue

    Construction : U/UTP

    Flame Rating : Euroclass Eca

    Length : 1000 ft (305 m)

    Packaging : Box

  • 23 AWG solid annealed copper wire
  • 4 unshielded twisted pairs cabled together
  • Central separator for increased internal crosstalk performance
  • HFFR-LS* jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
  • CE marked for CPR
  • Included in the Leviton Limited 25-Year System Warranties when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
  • Designed and manufactured in a carbon neutral facility in the UK
  • Reel and box packaging are 100% recyclable 

*  Halogen Free Flame Retardant – Low Smoke 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications