Cat 6 24 AWG U/UTP Cable, LSHF/LSZH, EuroClass Cca, Green, 1640 ft (500 m), Reel
C6U-CCA-500GN4
Leviton's Category 6 U/UTP 24AWG cables meet Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. This cable supports Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 250MHz.
Color: Green
Country of Origin : United Kingdom
Product Information
Product Features
Brand : C6U4
Category Rating : Cat 6
Color : Green
Construction : U/UTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- 24 AWG solid annealed copper wire
- Polyolefin core Insulation
- 4 unshielded twisted pairs cabled together
- Designed to support all class E protocols including Gigabit Ethernet
- HFFR-LS* jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass Cca
- Included in the Leviton 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Reel and box packaging is 100% recyclable
* Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors