Loading...

Cat 6 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass B2ca, Orange, 1640 ft (500 m), Reel

C6S-FTP-B2CA-500OR

Leviton Category 6 S/FTP cables exceed Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. (SKU: C6S/FTP-B2CA-500OR)

Color: Orange

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : Orange

    Construction : S/FTP

    Flame Rating : Euroclass - B2ca,LSHF/LSZH,IEC 60332-3

    Length : 1640 ft (500 m)

    Packaging : Reel

  • 23 AWG solid annealed copper wire
  • 4 twisted pairs individually screened and cabled together – providing EMI immunity
  • Overall braided screen – for improved shielding efficiency, increased mechanical robustness and heat dissipation
  • Designed to support all Class E protocols including Gigabit Ethernet
  • Enhanced HFFR-LS* material meets the requirements of the Construction Products Regulation (CPR) EuroClass B2ca
  • CE marked for CPR
  • Orange colored jacket to identify EuroClass level B2ca
  • Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors

*  Halogen Free Flame Retardant – Low Smoke 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications