C6FU Cat 6 23 AWG F/UTP Cable, LSHF/LSZH, EuroClass Dca, Blue, 1000 ft (305 m), Box
C6F-UTP-DCA-RLX-305BU
Cat 6 F/UTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 250 MHz. (SKU: C6F/UTP-DCA-RLX-D500BU)
Color: Blue
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : Blue
Construction : F/UTP
Flame Rating : Euroclass - Dca,LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Aluminum polyester screen
- Designed to support all class E protocols including Gigabit Ethernet
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) material enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Dca and UL 1666 Riser (CMR)
- Reel and box packaging are 100% recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors