Pin & Sleeve Back Box
BX230-M
Metallic 15° Angle Back Box for 20 Amp and 30 Amp Pin & Sleeve Inlets and Receptacles, Die Cast Aluminum, 1” NPT, Reducer Included
UPC Code: 078477969878
Country of Origin : United States
Product Information
Material Specifications
Material : Die Cast Aluminum
Product Features
Accessory Type : Back Box
Amperage : 20/30 A
Box Volume : 18.2 cu in
Color : Gray
Device Type : Accessory
Standards & Certifications
cULus : Listed to UL 514A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors