20 Amp SmartlockPro® Dual Function Blank Face AFCI/GFCI Receptacle/Outlet
AGRBF-W
20 Amp Feed-Through, 125 Volt Dual Function Blank AFCI/GFCI Receptacle/Outlet, Monochromatic, back and side wired, wallplate/faceplate sold separately, self-grounding clip included – White
The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device. Through advanced technology, the SmartlockPro Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC requirements for both AFCI and GFCI protection.
Color: White
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 1699A and UL 943
Temperature Rise : Maximum 30 degrees C after 250 cycles OL at 200 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 1699A and UL 943
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Temperature Rise : Maximum 30 degrees C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Grounding : Self-Ground Clip
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : Wallplate Sold Separately
Operating Temperature : -35C to +66C
Strap Material : Galvanized Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding : Self-Ground Clip
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : Wallplate Sold Separately
Product ID : Ratings are permanently marked on device
Strap Material : Galvanized Steel
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wiring : Use with copper or copper-clad wire. No aluminum wiring
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 20 A Feed-Through
Color : White
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Wiring : Use with copper or copper-clad wire. No aluminum wiring
Product Features
Amperage : 20 A Feed-Through
At Rated Voltage : 1 HP
Color : White
Pole : 2
Termination : Back & Side
Type : Blank Face
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA : CSA-C22.2 No. 270-14
CSA-C22.2 No. 144.1-06 : File LR-57811
NEMA : WD-6
NOM : Yes
UL 943 : File E48360
UL1699.A : File E342815
- May be used for outlet branch circuits where AFCI protection is desired but is located where an outlet is not needed
- Ideal for installing in locations to make AFCI protection “readily accessible” per NEC requirements
- May be used on circuits feeding lighting loads as well as other loads such as smoke detectors where a receptacle is not used
- Trip threshold meets or exceeds UL requirements for tripping time on ground faults and on both series and parallel arcs for optimal safety
- Engineered to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that GFCI protected power is available
- On initial power up, tests the GFCI circuit within 3 seconds
- Patented Lockout Action prevents reset if the device is damaged
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal for at-a-glance analysis
- TEST and RESET buttons are readily accessible on the face of the device
- Improved immunity to high frequency noise reduces nuisance tripping
- Superior resistance to electrical surges and over-voltages enhancing reliability
- Patented bridge contact design provides individual sets of contacts for receptacle face and downstream receptacles; no power will be delivered to receptacle face if improperly wired (line-load reversed)
- One-piece T-design trip latch mechanism provides efficient operation
- Impact-resistant thermoplastic cover and body for durability
- Expanded wiring options with nine back-wire holes (two for each line and load connection plus one for ground with an internal clamp) for easy installation
- Compatible with all Decora® devices and wallplates for multi-gang installation option; available in select popular colors
- CA2730014
- MX325634
- US8526144
- US9759758
- US10690700
- US11105864
- US10317431
- MX361147
- MX308495
- US8599523
- CA2958166
- US9577420
- US8599522
- US10401413
- MX302458
- CA2946849
- US8944859
- US10656199
- US7697252
- US9053886
- US9709626
- US11456138
- US10483066
- US10367347
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products