20 Amp SmartlockPro® AFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
AFTR2-HGW
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477692226
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Face Material : PBT
Ground Clips : Brass
Grounding Screw : Plated Steel
Line Contacts : Brass Double Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Clamp : Plated Steel
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG solid or stranded
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : White
Device Type : Duplex Receptacle Outlet
Feature : Wallplate Included,Tamper-Resistant,Power Indication
Function : AFCI
Grade : Heavy-Duty Hospital Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498 and 1699A, CSA C22.2 No. 42 and TIL No. M-02A, FedSpec W-C 596
Certification/Listing : UL, CSA, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited