Cat 6A 23 AWG U/FTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 3280 ft (1000 m), Reel
AC6U-FTP-HF1-ECA-1000VT
Leviton Category 6A U/FTP cables exceed Category 6A performance standards. They are specified to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The Category 6A U/FTP cable supports 10 Gigabit Ethernet, Gigabit Ethernet, Power Over Ethernet, voice, and broadband video transmissions at frequencies up to 500MHz. (SKU: AC6U/FTP-HF1-ECA-1000VT)
Color: Violet
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : AC6UF
Category Rating : Cat 6A
Color : Violet
Construction : U/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- Gas injection foamed polyolefin core insulation – offering superior signal speed
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Available in a range of jacket materials – to suit a variety of installation environments and color coded for identification
- HFFR-LS* versions meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors