Loading...

Cat 6A 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass Cca, Green, 3280 ft (1000 m), Reel

AC6S-FTP-CCA-1000GN

Leviton Category 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500MHz. (SKU: AC6S/FTP-CCA-1000GN)

Color: Green

Country of Origin : United Kingdom

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : AC6SF

    Category Rating : Cat 6A

    Color : Green

    Construction : S/FTP

    Flame Rating : Euroclass - Cca,LSHF/LSZH,IEC 60332-3

    Length : 3280 ft (1000 m)

    Packaging : Reel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications