Loading...

A9519050BL

50A, 125/250V Cordset, Flexible Cord w/ (3) #6 AWG and (1) #8 AWG Conductors, Weather-Resistant Non-NEMA Plugs, Reliable Performance to -31°F, 50 Feet Long

*For use with PB101 and PB103 Series Power Centers
UPC Code: 04513145292
Country of Origin : Please Contact Customer Service
NEMA Non-NEMA

Product Information

  • Product Features

    Amperage : 50 A

    Blades/Contacts : Brass

    Body Material : Super Tough Nylon

    Cord Length : 50 FT.

    Cord Type : 6-3 & 8-1 AWG-Black

    Device Color : Yellow-White

    Feature : The Box Power Cord

    Grounding : Grounding

    NEMA : Non-NEMA

    Pole : 3

    Standards and Certifications : UL/CSA

    Voltage : 125/250 VAC

    Warranty : 1-Year Limited

    Wire : 4

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications