Loading...

Antimicrobial Treated Toggle Switch, Gray

A1223-GY

20 Amp, 120/277 Volt, Antimicrobial Treated Toggle, 3-Way AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - GRAY

TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear

CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi

Color: Gray

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477721780

  • Electrical Specifications

    AC Horsepower Ratings : 1HP-120V 2HP-240V, 16A Max

    Amperage : 20 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 65°C

    Storage Temperature : -40ºC to 65ºC

  • Material Specifications

    Base Material : Thermoplastic

    Contacts : Silver-Alloy

    Cover Material : Thermoplastic

    Ground Clips : Brass

    Grounding Screw : Steel 8-32

    Strap Material : Galvanized Steel

    Terminal Screws : Brass 8-32

    Toggle : Antmicrobial Urea

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

  • Product Features

    Color : Gray

    Device Type : Toggle Switch

    Feature : Antimicrobial

    Function : 3-Way

    Grade : Extra Heavy-Duty Industrial Specification Grade

  • Standards and Certifications

    CSA C22.2 No. 111 : File #152105

    ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

    NEMA : WD-1 & WD-6

    NOM : NOM-ANCE

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

  • Warranty

    Warranty : 10-Year Limited

Related Videos

Antimicrobial Solutions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications