Loading...

LED Ceiling Keyless Lampholder with GU24 LED Lamp and Guard

9850-LED

LED Ceiling Keyless Lampholder with GU24 LED Lamp and Guard, 10W-120VAC, 60Hz, Energy Star Qualified - White LED Ceiling Lampholders offer the ideal lighting source for closets and other closed spaces. Available in keyless and pull chain models, they feature a 10 Watt LED bulb, making them an energy efficient, popular alternative to incandescent and CFL fixtures. The LED Ceiling Lampholders incorporate today's most desirable features and meet NFPA® 70, NEC® Section 410.16 C (1) requirements. They are easy to install with pigtail leads and knockout holes for multiple ceiling box configurations. Designed for indoor use only, these devices are a cost saving solution for lighting in closets, workrooms, basements, storage areas, utility rooms and attics.
UPC Code: 078477845356
Country of Origin : China

Product Information

  • Electrical Specifications

    Lamp Wattage : 10 W

  • Mechanical Specifications

    Mounting Orientation : Ceiling

    Operator Type : Keyless

  • Product Features

    Lamp Base : GU24

    Lampholder Type : Ceiling Mount

    Light Type : LED

  • Keyless turns ON/OFF with wall switch
  • 10W GU24 Squat Base LED Lamp
  • Built of tough thermoplastic
  • Four mounting holes on housing to position for maximum coverage
  • Pigtail leads for easy installation
  • Polycarbonate lamp guard
  • For indoor use only
  • Convenient and energy efficient option for closets, workrooms, basements, storage areas, laundry/utility rooms and attics
  • Three-year limited warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications