95A03-1
DISCONTINUED
Volume-Source Control (VSC).
UPC Code: 872257006711
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Category : Multi-Room Audio
Color : White
Product Line : Hi-Fi 2
Subcategory : Volume Source Control (VSC)
- The Hi-Fi 2 Volume-Source Control is a 4-button keypad interface that uses Standard Cat5 Wiring. For use with Hi-Fi 2 Eight Zone and Four Zone distributed audio systems
- Place the wall mounted OLED Volume-Source Control in any room that has speakers that you wish to control. Global control means that you have the ability to play any music that is connected locally or to a Hi-Fi 2's Remote Input Module (RIM) - no matter if that RIM is in the same room or not! Play the music on your office laptop through the VSC and speakers in the kitchen or patio. Every VSC can play music from the same source, which allows you to listen to the big game on every speaker
- The bright OLED VSC displays source name, volume bar chart, bass treble, balance and more. It features four hard buttons for control of volume, source, and power
- The color of the VSC may be changed to complement the interior décor. Ships White. Switch Color Change Kits for VSCs (Leviton Part Number 95A11-colorcode) are available in White (WH), Almond (AL), Light Almond (LTA), Black (BL), and Ivory (IV)
- VSC's act as an infra-red repeaters for source component control. Simply point the source's remote at the VSC and it will route the signal back to the original source component through the RIM
- Leviton Part Number: 95A03
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors