1-Gang Antimicrobial Treated Toggle Wallplate, White
88001-2AW
1-Gang Antimicrobial Treated Toggle Wallplate, Standard Size – White
- PROTECT – Antimicrobial Switches and Wallplates from Leviton help combat the spread of harmful bacteria and provide an extra layer of protection
- EFFECTIVE – Antimicrobial additive inhibits 99% of bacterial growth when cleaned regularly
- PREVENT – Helps prevent the growth of harmful bacteria, mold, mildew and fungi
- COMPATIBLE – Use with Antimicrobial Toggle Switches for complete antimicrobial protection
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477471586
RoHS Compliant : Yes
Material Specifications
Material : Thermoset Plastic
Product Features
Color : White
Device Type : Toggle
Feature : Antimicrobial
Gang : 1
Standards and Certifications
CSA : UL/CSA
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
- Use both antimicrobial treated switch and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional switches and wallplates
- Coordinating Antimicrobial Treated Toggle Switches are available in single pole and 3-way models; white color only
- Made in USA
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors