Loading...

Surge Protective Isolated Ground Decora Plus Receptacle, 15 Amp, 125 Volt

8280-IGW

Decora Plus Surge Protective Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire - White

Color: White

UPC Code: 078477008973
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe

    Terminal Screws : Brass 10-32

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

    Termination : Back or Side Wire

  • Performance Data

    Diagnostics : Indicator Light & Audible Alarm

    Joules Rating : 720

    MCOV : 150V rms

    Max Surge Current L-N : 24kA

    Noise Rejection : -30dB at 500kHz-30MHz

    Short Circuit Current Rating : 5kA

    UL1449 Impulse 6kV/500A L-N : 400V

    VPR : L-N:600V, L-G:700V, N-G:600V

  • Product Features

    Amperage : 15 A

    Body Material : Nylon

    Brand : Decora Plus

    Color : White

    Device Type : Duplex Receptacle Outlet

    Diagnostics : Indicator Light & Audible Alarm

    Face Material : Nylon

    Feature : Surge

    Function : Surge Protective Isolated Ground

    Grade : Heavy-Duty Hospital Grade

    Joules Rating : 720

    Max Surge Current L-N : 24kA

    NEMA : 5-15R

    Noise Rejection : -30dB at 500kHz-30MHz

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Back or Side Wire

    UL1449 Impulse 6kV/500A L-N : 400V

    Voltage : 125 VAC

    Warranty : 5-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498HG : File E13399

Related Videos

Commercial Surge Receptacle - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications