15 Amp, 125 Volt, Straight Blade Connector, Hospital Grade
8219-CT
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Connector, Straight Blade, Hospital Grade, Grounding - Transparent
The Leviton line of Straight Blade Plugs and Connectors includes: Black & White® Industrial Grade devices that resist impact, corrosion and chemicals; Wetguard® for water or moisture resistance; Dustgard® for dust and dirt; Python™, with an innovative interlocking design; rugged nylon flanged and outlets; and integrated inlets and outlets with weather resistant covers.
Color: Transparent
Product Information
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Clamp Insert : Nylon
Color : Transparent
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Amperage : 15 A
Cord Range : .245 - .700
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Product ID : Ratings and NEMA I.D. permanently marked on device
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Torque Range : 10-14 in-lbs
Voltage : 125 VAC
Wire : 3
Product Features
Color : Transparent
Grade : Hospital
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors