4-Gang Toggle/Duplex Device Combination Wallplate, Standard Size, Brass
81045
DISCONTINUED
4-Gang 2-Toggle 2-Duplex Device Combination Wallplate, Standard Size, Brass, Device Mount, - Brass
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477351864
Product Features
Color : Brass
Gang : 4
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited