2-Gang Blank Wallplate, Standard Size, Thermoplastic Nylon, Black
80734-E
2-Gang No Device Blank Wallplate, Standard Size, Thermoplastic Nylon, Strap Mount, - Black
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Black
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477981382
Product Features
Color : Black
Device : No
Gang : 2
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors