2-Gang Blank Wallplate, Standard Size, Thermoplastic Nylone, Brown
80725
2-Gang Standard Size Nylon Wallplate, 2-Blanks, Box Mounted. Brown
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 078477494455
Product Features
Color : Brown
Device : No
Gang : 2
Material : Nylon
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors