2-Gang Wallplate, 1-Toggle 1-Blank, Standard Size, Thermoplastic Nylon, Red
80706-R
2-Gang, 1-Toggle 1-Blank Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Box Mount. Red
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Red
UPC Code: 078477981016
Country of Origin : China
Product Information
Updated
Product Features
Color : Red
Gang : 2
Material : Nylon
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors