Loading...

1-Gang Single 1.406 Outlet/Receptacle Wallplate, Standard Size, Thermoplastic Nylon, White

80704-W

1-Gang Single 1.406 Inch Hole Device Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - White

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477493403
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Hole

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications