Loading...

1-Gang Duplex Outlet/Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Stamped Emergency, Red

80703-REW

1-Gang Duplex Device Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, Hot Stamped Emergency, White Lettering Size 3/16-Inch - RED
UPC Code: 078477670583
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Material : Nylon

  • Product Features

    Color : Red

    Gang : 1

    Size : Standard

    Text : Emergency

    Type : Duplex

  • Standards and Certifications

    CSA : 152105

    UL 451 : E13397

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications