1-Gang Duplex Outlet/Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Stamped Emergency, Red
80703-RE
1-Gang Duplex Device Receptacle Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, Hot Stamped Emergency, Black Lettering Size 3/16-Inch - Red
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477309940
Product Features
Color : Red
Feature : Hot Stamped
Gang : 1
Material : Nylon
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Text : Emergency
Type : Duplex
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors