Loading...

3-Gang Toggle Switch Wallplate, Midway Size, Thermoset, White

80511-W

3-Gang Toggle Device Switch Wallplate, Midway Size, Thermoset, Device Mount - White Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477491782
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 3

    Material : Thermoset Plastic

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications