Loading...

2-Gang Decora Antimicrobial Treated Wallplate, White

80409-2AW

Decora 2-Gang Antimicrobial Treated Wallplate, Standard Size – White

  • PROTECT – Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage

Color: White

UPC Code: 078477214466
Country of Origin : United States

Product Information

  • Material Specifications

    Material : Thermoset Plastic

  • Product Features

    Color : White

    Device Type : Decora

    Feature : Antimicrobial

    Gang : 2

  • Standards & Certifications

    CSA : UL/CSA

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

  • Warranty

    Warranty : 2-Year Limited

  • Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
  • Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
  • Use both antimicrobial treated switch and wallplate for complete coverage
  • Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
  • Same look and feel as traditional switches and wallplates
  • Coordinating Antimicrobial Treated Decora Switches available in single pole and 3-way models; white color only
  • Complements every décor
  • Made in USA
  • Limited 2-year warranty
  • CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications