Loading...

2-Gang, 1-Toggle and 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoset, Ivory

80405-I

2-Gang 1-Toggle 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoset, Device Mount - Ivory

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Ivory

UPC Code: 078477488249
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Gang : 2

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications