Loading...

1-Gang Decora Plus Screwless Wallplate Polycarbonate, Ivory

80301-SI

1-Gang, Subplate Included, Polycarbonate, Snap-On Mount Screwless Wallplate - Ivory

  • EASY - Screwless, polycarbonate snap-on design for easy installation
  • DURABLE - Long-lasting polycarbonate construction with a clean finish
  • COMPATIBLE - 2-piece kit allows easy retrofit to any Decora installation

Color: Ivory

UPC Code: 078477159675
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Gang : 1

    Material : Polycarbonate

    Mount : Snap-On

    Size : Standard

    Standards and Certifications : ETL

    Type : Screwless

    Warranty : 10-Year Limited

  • Screwless, snap-on design for contemporary architectural styling
  • Complete kit includes screwless snap-on wallplate and subplate
  • Constructed of durable polycarbonate to withstand abuse
  • Subplate provides an easy, convenient wallplate installation with proprietary flat head combination head screws held captive
  • Accent any wall covering with wide selection of colors
  • Designed with top and bottom ratchets on single/multi-gang configurations and side ratchets on multi-gang configurations for a secure fit
  • 1-6 Gang screwless wallplates each paired with a dedicated subplate for fast and easy installation
  • ETL Listed
  • Backed by Leviton’s Limited Ten-Year Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications