Loading...

80054

Miniature Bi-Pin Base, G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11, Halogen, Incandescent, Ceramic Body Lampholder, Mounting Holes, , Side Wired, - White

UPC Code: 078477833520
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    ANSI Lamp Type : G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11

    Access : Side Wired

    Lamp Socket Base : Miniature Bi-Pin

    Shell Material : Ceramic

    Termination : 12-Inch 18AWG SEW-1 200C Glass Braided

    Wire Strip Length : 1/2 Inch

  • Mechanical Specifications

    Max. Amperage : 12 Amp

    Max. Voltage : 250 Volt

    Max. Wattage Rating : 750W

    Termination : 12-Inch 18AWG SEW-1 200C Glass Braided

  • Product Features

    ANSI Lamp Type : G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11

    Access : Side Wired

    Availability : OEM Only

    Body Material : Ceramic Body

    Color : White

    Contact Material : Nickel-Plated Copper-Alloy

    Cover Material : Mica

    Lamp Base : Miniature

    Lamp Contacts : Bi-Pin

    Lamp Socket Base : Miniature Bi-Pin

    Light Type : Quartz Halogen

    Mounting Type : Mounting Holes

    Standards and Certifications : UL/CSA

    Termination : 12-Inch 18AWG SEW-1 200C Glass Braided

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Recognized : Component E13405

  • WARNING: Miniature Quartz Halogen Lamps operate under pressure and high temperatures. To prevent socket damage, the design of the fixture and its application must be carefully considered. For Leviton warranties to apply to this product, lamp wattage, current and beam spread must be controlled to insure that the following temperature limits are never exceeded.
  • At contacts within socket - 225C
  • Socket lead wires - 200C
  • NOTE: Maximum rating of 250C available when appropriately rated leads are used.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications