Loading...

Lampholder, Incandescent, Medium Base, Removable Turn Knob

7069

DISCONTINUED
Incandescent lampholder, candle, medium base, 250W-250V, removable turn-knob; bracket assembled; controls two lamps.
UPC Code: 078477110300
Country of Origin : Mexico

Product Information

  • Material Specifications

    Shell Material : Fiber Disc

  • Mechanical Specifications

    Operator Type : Removable Turn Knob

  • Product Features

    Lamp Base : Medium

    Lampholder Type : Candle Socket

    Light Type : Incandescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications