Submeter, 120/208/240V, 16 Dual Element Meters, Extra Large Mini Meter MMU, NEMA 4X, Electric Meter
6X216-CFG
DISCONTINUED
Discontinued Product. XL Mini Meter MMU, 120/240V 1P/3W REF VOLTAGE, 16 Dual Element Meters, NEMA 4X.
Leviton’s Mini Meter™ (kWh) Multiple Meter Units (MMUs) are designed for multi-tenant submeter-ing applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
UPC Code: 078477605981
Country of Origin : United States
Product Information
Updated
Electrical Specifications
Voltage : 120/240 VAC 1PH 3W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
Related Videos
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors