Cat 6 Standard UTP Patch Cord, 15 ft (4.6 m), White
6D460-15W
Cat 6 UTP Patch Cords, with a compact plug and boot, feature a narrow profile to support traditional and high density panels and switches. The snagless plug design makes the patch cords an excellent choice in environments where moves, adds, and changes are frequent. Shorter boot provides a shorter installed bend radius, ideal for applications with limited space.
Color: White
Country of Origin : Taiwan
Specifications
Documents
Technical Information
-
General Information
UPC : 078477345269
Product Features
Product Family : Patch Cords
Category Rating : Cat 6
Color : White
Length : 15 ft (4.6 m)
Shielding : Unshielded
Flame Rating : CM
Packaging : Single
Region : USA,Canada
Features & Benefits
- Tested and verified to meet Cat 6 component requirements for TIA, ISO/IEC, and EN standards
- Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
- Snagless plug design prevents tab breakage
- Integrated strain-relief
- Stranded conductor for longer flex-life
- T568B wiring to function in either T568A or T568B applications
- All patch cords are backwards compatible with earlier ANSI/TIA category ratings
- Channel performance verified by third-party testing in 4-connector, 100-meter channel
- Accepts clip-on colored boot markers for network identifications
- Compatible with Leviton's Secure RJ system
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors