Loading...

Cat 6A Universal Patch Cord, 10 ft (3.0 m), Green

6AS10-10G

Leviton Cat 6A Patch Cords exceed all channel performance requirements in ANSI/TIA-568.2-D from 1 MHz to 500 MHz to support the IEEE 802.an standard for 10 Gigabit Ethernet over UTP Cable. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system for use in health care, manufacturing, casinos, and other environments where alien crosstalk may be a concern.

Color: Green

UPC Code: 078477403723
Country of Origin : United States

Product Information

  • Product Features

    Product Family : Patch Cords

    Brand : Universal

    Category Rating : Cat 6A

    Color : Green

    Length : 10 ft (3.0 m)

    Shielding : Unshielded,Shielded

    Flame Rating : CMR

    Packaging : Single

    Region : USA,Canada,Latin America

  • Tested and verified for Cat 6A component performance
  • Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
  • Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
  • Snagless design prevents tab breakage
  • Integrated strain relief
  • Easily manageable, with an outside diameter of .240 in. (6.1 mm)
  • 26 AWG stranded conductors for maximum flexibility
  • Same cord for UTP or shielded installations
  • Manufactured by Leviton using Berk-Tek cable
  • Accepts clip-on colored boot markers for network identifications
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3 PoE Type 1, 2, 3, 4 (100 watts Max), Cisco UPOE, UPOE+ (90 watts Max), and Power over HDBaseT™ PoH (95 watts Max)
  • Maximum cable bundle for 90W and above is 100 cords

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications