Loading...

SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs

6672-1LT

Replace a wall light switch with a SureSlide dimmer switch. 150W LED, 600W incandescent/halogen, 60Hz, single pole installation. Can be installed with or without a neutral wire, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – Light Almond

  • CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
  • EASY TO INSTALL – Slim profile for easier installation. Works with existing wiring, no neutral wire required for installation
  • PRACTICAL – Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
  • SIMPLE – Integrated slider for easy, precise dimming. Slide up to turn on and brighten lights and slide down to dim and turn off lights
  • STYLISH – Available in white, ivory and light almond color options

Color: Light Almond

UPC Code: 078477606148
Country of Origin : China

Product Information

  • Product Features

    Action : Slide-to-Off

    California Title 24 : Yes

    Color : Light Almond

    Frequency : 60 Hz

    Light : Optional Locator Light

    Load Rating : 600W Incandescent, 150W LED and CFL

    Load Type : Incandescent, Dimmable LED, Dimmable CFL

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : SureSlide

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Integrated linear full-range slide control for easy, precise operation
  • Slide-to-off functionality, designed for users who choose to adjust lighting levels each time the device is used
  • Slim, compact housing fits easily into a standard wall box
  • Works with existing wiring, no neutral wire required for installation
  • Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatiblity tool
  • Built-in radio/TV interference filter
  • Can be used to comply with California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
  • Available in white, ivory and light almond color options

  • What are the benefits of using a LED compatible dimmer?
    • These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6672 dimmer, use Leviton’s online LED compatibility tool.
  • What types of bulbs can be used with the 6672 dimmer?
    • This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
  •  Is a neutral wire required with the 6672 dimmer?
    • The 6672 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
  • What is the difference between a single pole or 3-way installation?
    • Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.
  • What will happen if I mix bulb types with the 6672 dimmer?
    • We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.

Related Videos

Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents How to Install a SureSlide 6674 Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications