62460-20W
                                DISCONTINUED
                                
                                
                            
                        eXtreme Cat 6 Standard Patch Cord, 20 ft, White
Leviton eXtreme Cat 6 patch cords are designed to be used in typical Cat 6 channel applications. Leviton eXtreme Cat 6 systems are designed for use in highbandwidth applications such as Gigabit Ethernet.UPC Code: 078477134016
                            Country of Origin : China
                            
                            
                          Product Information
- Stranded conductor for longer flex-life
- T568B wiring to function in either T568A or T568B applications
- Color-matched cords and boots
- Tested and verified to meet ANSI/TIA-568.2-D Cat 6 channel requirement
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), Cisco UPoE (60 Watts), UPoE+ (90 Watts), and Power over HDBaseT™ PoH (95 Watts)
- For 100 watt applications — Up to 100 cables in a bundle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
