Loading...

EXTREME™ Cat 6A QUICKPORT™ Jack, Channel-Rated, GREENPACK™ 200-Pack, Blue

6110G-2L6

The EXTREME Cat 6A Channel-Rated QUICKPORT copper jack is designed to be used with all QUICKPORT compatible products and features patented injection-molded Cone of Silence™ covers to eliminate alien crosstalk (AXT). The jack includes patented Retention Force Technology™ to promote consistent network performance over the life of the system. Unique Pair Separation Towers facilitate quick, easy terminations. The jack is configured in a 180-degree configuration such that the punch down field is in the back, allowing for rear termination.

Color: Blue

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jacks

    Brand : EXTREME

    Category Rating : Cat 6A

    Color : Blue

    Shielding : Unshielded

    Termination Type : Punchdown

    Packaging : GREENPACK 200-Pack

    Shutter Mechanism : None

  • Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
  • Terminates 26 AWG stranded conductors up to 5 times
  • Cat 6A/Class EA Channel Performance
  • Patented RFT protects against tine damage from 4- or 6-pin plugs
  • Jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
  • Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board
  • Pair Separation Tower (PST) design facilitates separation of Cat 6A conductors
  • Easy to read wiring label simplifies punchdown
  • Select colors available in 12-Pack GREENPACK packaging that is fully recyclable
  • Select colors available in 200-Pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable

Related Videos

QUICKPORT Connector – Termination
Jack Rapid Tool
Palm Termination Tool

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications