Loading...

1RU 500i SDX Fiber Panel, empty, black; Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes.

5R1UE-OPX

OPT-X 500i SDX Rack-Mount Fiber Optic Enclosures and Panels allow for inter-connect or cross-connect between backbone cable and active equipment while using minimum rack space in a frame or cabinet setting. The features and design allow for easy field termination of connectors, splicing, or installation of pre-terminated plug-n-play solutions. These economical enclosures and panels are ideal for small-enterprise applications.

Color: Black

UPC Code: 078477521182
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category : Fiber

    Color : Black

    Panel Shape : Flat

    Ports : 72

    RU : 1

    Shielding : Unshielded

    Termination : Cassette-Based

  • Flush-mount adapter bulkhead makes moves, adds, and changes easy
  • Stackable fiber rings simplify cable routing and organization
  • One-piece removable cover on enclosure allows for complete accessibility to the back of the enclosure and protect fibers
  • Constructed of 16-gauge steel, powder-coated black
  • Add-on patch cord cable management tray (sold separately) shares existing rack unit with the mounted enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications