Loading...

Cat 5e Standard UTP Patch Cord, 3 ft (0.9 m), White

5G460-3W

Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.

Color: White

Country of Origin : China RoHS Compliant: Yes – Click Here

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477164532

    RoHS Compliant : Yes

  • Product Features

    Product Family : Patch Cords

    Brand : Standard

    Category Rating : Cat 5e

    Color : White

    Length : 3 ft (0.9 m)

    Shielding : Unshielded

    Flame Rating : CM

    Packaging : Single

    Region : USA,Canada

Features & Benefits

  • Available in 5 colors for color coding and organization
  • Available in 4 standard lengths (custom lengths available)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications