EXTREME™ Cat 5e QUICKPORT™ Jack QUICKPACK™, 25-pack, Ivory
5G110-BI5
The EXTREME Category 5e Component-Rated UTP Copper Jack is designed to be used with all Leviton QUICKPORT compatible products. The jack includes patented Retention Force Technology™ which promotes consistent performance over the life of the system. It includes unique pair separation towers allowing for quicker and easier terminations. The jack is in a 180-degree configuration with the punch field in the back, allowing for rear termination.
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477208120
Product Features
Product Family : Jacks
Brand : EXTREME
Category Rating : Cat 5e
Color : Ivory
Shielding : Unshielded
Termination Type : Punchdown
Packaging : QUICKPACK 25-Pack
Shutter Mechanism : None
Features & Benefits
- Terminates 26- and 22- AWG solid conductors
- Capable of multiple re-terminations
- Gas-tight IDC connectors prevent corrosion
- Easy to read wiring label simplifies punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Pair Separation Tower design facilitates separation of conductors and minimizes untwisting
- 180-degree configuration allows for rear termination
- Available in 13 ANSI/TIA-606-C compatible colors for color coding or organization
- Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
Patents
- ECD000147723-0001
- MX295578
- US7547227
- US7980890
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.