DISCONTINUED - Cat 5e SlimLine Boot UTP Patch Cord, 7 ft (2.1 m), Yellow
5D460-7Y
Leviton Cat 5e SlimLine patch cords feature lowprofile strain-relief boots to support today’s high-density applications. Patch cords are designed to be used with high-density panels and switches. The snagless design makes SlimLine patch cords an excellent choice in environments with frequent moves, adds, and changes.
Color: Yellow
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477344590
RoHS Compliant : Yes
Product Features
Product Family : Patch Cords
Brand : SlimLine Boot
Category Rating : Cat 5e
Color : Yellow
Length : 7 ft (2.1 m)
Shielding : Unshielded
Flame Rating : CM
Packaging : Single
Region : USA,Canada
Features & Benefits
- Tested and verified for Cat 5e component performance
- Improved plug access in tight spaces
- Snagless plug design
- Stranded conductor for longer flex-life
- Improved strain relief
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), and Cisco UPoE (60 Watts)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors