Type 2 3-Phase Surge Panel with Replaceable Surge Modules
57120-M3
120/208 VAC 3-Phase Wye, Surge Panel with Replaceable Surge Modules: 7120 (3) & 8120-GN (1), NEMA 12 Enclosure, UL 1449 3rd Edition Compliant
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Product Information
Electrical Specifications
Frequency : 50/60Hz
Recommended Circuit Breaker Rating : 30A, 120V
Surge Technology : 40mm MOV Design
Voltage Configuration : 120/208 V, 3-Phase WYE
Environmental Specifications
Enclosure : Type 12
Flammability : Rated V-2 per UL 94
Operating Temperature : -20⁰C to 40⁰C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -4°F to 185°F (-20°C to 85°C)
Mechanical Specifications
Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire
Diagnostics : Real Time Protection status LEDs & Audible Alarm
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Surge Counter : No
Performance Data
MCOV : L-N:150V, L-G:300V, N-G:150V, L-L:300V
Maximum Surge Current, Per Mode (Per Phase) : 150kA (300kA)
Noise Rejection : -20 to -40 dB at 5kHz-10MHz
Nominal Discharge Current Rating : 20kA
Protection Mode : 4-Mode
Short Circuit Current Rating : 100kA
VPR : L-N:1000V, L-G:1500V, N-G:800V , L-L:1500V
Product Features
Replaceable Modules : Yes
Standards and Certifications : UL1449 / CSA / ANSI/IEEE
Surge Counter : No
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
UL1449 3rd Edition : CSA Certified and UL Listed Type 2
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors