Loading...

15 Amp Decora 3-Way Switch, Self-Grounding, Black

5603-P2E

15 Amp, 120/277 Volt, Decora Rocker 3-Way AC Quiet Switch, Residential Grade, Self-grounding - Black

  • CONVENIENT - Quiet 3-way switch controls loads from two locations
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • EASY - Quick wire push-in and side wiring for easy installation
  • COMPATIBLE - For use with Leviton Decora wallplates

Color: Black

UPC Code: 078477339787
Country of Origin : United States

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Grounding : Grounding Strap with Clip

    HP Rating : 1/2HP-120V 2HP-240V-277V Max 12 Amp

    Pole : 3

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Rocker Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

  • Switch frame shields against dust and fits in wallplate to prevent rocker binding
  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Sturdy construction for long service life
  • Full-rated current capacity with tungsten, fluorescent or resistive loads
  • Self-grounding when installed in a properly grounded metal box
  • Complements every décor
  • Limited 2-year warranty
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

How to Install a Three-Way Switch
3-way Switch
Leviton Presents: How to Install a Light Switch
How to strip a wire
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications