15 Amp Decora Antimicrobial Treated Single-Pole Switch, Self-Grounding, 5 Pack, White
5601-5AW
15 Amp 120/277 Volt Single Pole Antimicrobial Treated Decora Switch – White, 5-Pack
- PROTECT – Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- CONVENIENT – Replaces any standard single-pole switch; controls light(s) from one location
- COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage
Color: White
Product Information
Material Specifications
Body Material : Thermoplastic
Rocker : Thermoplastic with Antimicrobial additive
Strap Material : Steel
Terminal Accom. : Side and Back wiring accept up to #12 AWG copper or copper-clad wire, Quickwire push-in terminals accept #14 AWG solid copper wire only
Termination : Back wire, Side wire or Quickwire
Torque Range : 14-18 inch pounds
Product Features
Amperage : 15 A
Color : White
Device Type : Rocker Switch
Feature : Antimicrobial
Grade : Residential
Grounding : Self-Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Pole : 1
Voltage : 120/277 VAC
Standards & Certifications
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
Standards and Certifications : UL/CSA
Warranty
Warranty : 2-Year Limited
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
- Use both antimicrobial treated switch and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional switches and wallplates
- For single pole and 3-way applications; white color only
- Replaces any standard single-pole/3-way switch
- Features Quickwire push-in, back and side wiring for easy installation
-
Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
-
Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Back and side wire terminal screws accept up to #12 AWG copper or copper clad wire
- Full-rated current capacity with tungsten, fluorescent or resistive loads. Motor load capacity is 80% of switch rating
- Coordinating Decora Antimicrobial Treated Wallplates are available in 1-gang, 2-gang and 3-gang configurations, white color only
- Complements every décor
- Made in USA
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
- California residents see Prop 65 WARNINGS
Related Videos
How to Install a Single Pole Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
How to strip a wire
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors