Loading...

20 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

5362-LE

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black

Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.

Color: Black

UPC Code: 078477259825
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Self-Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Polycarbonate

    Bushing : Die Cast Aluminum

    Color : Black

    Cover Material : Nylon

    Grounding Leads : 6", #12 AWG THHN

    Grounding Screw : 12GA THHN Green Wire Lead 6 Inch

    Line Contacts : Phosphor Bronze

    Mounting Screws : Triple Combination Head, Steel

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Leads : 6", #12 AWG THHN

    Terminal Screws : 12GA THHN Wire Lead 6 Inch

    Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal ID : Black-Hot, White-Neutral, Green-Ground

    Termination : Pre-Wired Leads

  • Product Features

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-20R

    Termination : Pre-Wired Leads

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13399

    Warranty : 10-Year Limited

Leaded Devices = Time Savings

"They eliminated the step of us having to add our own leads. So they went straight out of the box and into the install. Was a time saver, as far as I can see...we can have projects with hundreds of devices. So I did like how the Leviton's were grab and go."

- Anthony Parks, Independence Electric

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications