Loading...

15 Amp Duplex Outlet/Receptacle, Self-Grounding, White

5320-SW

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Self Grounding, Quickwire Push-In & Side Wired, Steel Strap, - White

Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.

Color: White

UPC Code: 078477829806
Country of Origin : United States
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : White

    Face Material : Thermoplastic

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only.

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

  • Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

Related Videos

Receptacle/Outlet - Installation
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications