15 Amp Duplex Receptacle/Outlet, Industrial Grade, Tamper-Resistant, Self-Grounding
5262-1PB
Color: Blue
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Brass 8-32
Line Contacts : Triple-Wipe .040" High Performance Brass Alloy
Strap Material : Brass .050"
Terminal Clamp : Zinc-Plated Steel
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Wire Type : Solid or Stranded Building Wire
Product Features
Color : Blue
Device Type : Duplex Receptacle Outlet
Feature : Split-circuit, One Outlet Marked Controlled,Tamper-Resistant,Smooth Face
Grade : Extra Heavy-Duty Industrial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, CSA C22.2 No. 42, FedSpec W-C 596
Certification/Listing : UL, CSA, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors