Loading...

Shielded Angled QUICKPORT™ Patch Panel, 24‑Port, 1RU, Black

4S256-S24

Shielded Angled QUICKPORT Patch Panels protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes it ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. Shielded Angled QUICKPORT Patch Panels are designed to increase rack density on industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management. Shielded Angled QUICKPORT Patch Panels are available in 24 and 48 ports and include a high-density option for applications where space is limited.

Color: Black

UPC Code: 078477403372
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Color : Black

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Angled

    Ports : 24

    RU : 1

    Shielding : Shielded

    Termination : QUICKPORT

  • Increases density on industry-standard 19-inch racks and cabinets
  • Panel features a stainless-steel plate to provide grounding continuity between connectors and panel
  • Shielding provides EMI/RFI protection and data security
  • High-density panel includes hardware to accept standards compliant grounding connectors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications